Header - GMSTBA 2,5/ 8-G BD:1-8 - 1005409

The figure shows the 10-pos. standard item

PCB headers, nominal current: 12 A, rated voltage (III/2): 630 V, number of positions: 8, pitch: 7.5 mm, color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Well-known mounting principle allows worldwide use
  • Larger pitch for increased voltage requirements
  • Closed contour for optimum stability of the plug-in connection
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1005409
Packing unit 100 pc
Note Made to Order (non-returnable)
GTIN 4055626475967
Weight per Piece (excluding packing) 3.800 g
Custom tariff number 85366930
Country of origin DE (Germany)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback