Conductor marker - UC-WMCO 4,9 (12X5) BU - 0827735

Conductor marker, Sheet, blue, unlabeled, can be labeled with: BLUEMARK CLED, BLUEMARK LED, CMS-P1-PLOTTER, PLOTMARK, mounting type: slide on, cable diameter range: 3.6 - 4.9 mm, lettering field size: 12 x 5 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • The UC-WMCO ... UniCard labeling range includes thread-on markers for the subsequent labeling of conductors by simply sliding them on using the UC-WMCO ... TOOL
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements

Key Commercial Data

Orderkey 0827735
Packing unit 5 pc
Minimum order quantity 5 pc
Note Made to Order (non-returnable)
Catalog page Page 208 (C-3-2017)
GTIN 4046356445634
Weight per Piece (excluding packing) 7.000 g
Custom tariff number 39269097
Country of origin PL (Poland)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback