Zack marker sheet - ZBM 5/YE CUS - 0825052

The figure shows the white version

Zack marker sheet, can be ordered: by sheet, yellow, labeled according to customer specifications, mounting type: snap into tall marker groove, for terminal block width: 5.2 mm, lettering field size: 7.5 x 4.6 mm

Price:

Configuration

Overview

Technical data

Downloads

Logo

Key Commercial Data

Orderkey 0825052
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356357791
Weight per Piece (excluding packing) 15.200 g
Custom tariff number 49119900
Country of origin DE (Germany)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback