DIN rail perforated - NS 35/ 7,5 AL PERF 2000MM - 0814681

DIN rail perforated, Standard profile, width: 35 mm, height: 7.5 mm, acc. to EN 60715, material: Aluminum, uncoated, length: 2000 mm, color: aluminum color

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 0814681
Packing unit 5 pc
Catalog page Page 572 (C-3-2017)
GTIN 4017918982508
Weight per Piece (excluding packing) 213.000 g
Custom tariff number 76042990
Country of origin DE (Germany)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback