Control box with cover - EN 2 ST SH 800X400X120 - 0801248

Control box with cover, material: Sheet steel, light grey RAL 7035, 800 mm x 400 mm x 120 mm, type of locking: Screw-on cover

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 0801248
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356722452
Weight per Piece (excluding packing) 99.990 g
Custom tariff number 85489090

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback