Control box with cover - EN 1 ST PC 120X160X140 - 0800813

The figure shows version

Control box with cover, material: Polycarbonate, light grey RAL 7035, 120 mm x 160 mm x 140 mm, type of locking: Screw-on cover, scope of supply - ATD: Cover seal

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 0800813
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356721196
Weight per Piece (excluding packing) 550.000 g
Custom tariff number 85489090
Country of origin DE (Germany)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback