Shrink sleeve - WMS 9,5 (30X16)R YE CUS - 0800769

Shrink sleeve, Roll, yellow: user-defined, perforated, mounting type: slide on, cable diameter range: 3.2 - 9.5 mm, lettering field size: 30 x 16 mm

Price:

Configuration

Overview

Technical data

Approvals

Downloads

Your advantages

  • MIL-STD-202G, SAE AMS-DTL-23053, SAE AS-81531
  • UL 224 (125°C, 600 V, all tubing)
  • CSA.C22.2 No. 198.1 (125°C, 600 V, all tubing)

Key Commercial Data

Orderkey 0800769
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 203 (C-5-2013)
GTIN 4046356629003
Weight per Piece (excluding packing) 1.990 g
Custom tariff number 49119900
Country of origin DE (Germany)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback