High-temperature label - EML-HT (8X8)R - 0800340

High-temperature label, for thermal transfer printers, resistant for 60 s at up to 300°C

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • For PCB marking, can be used in all industrial soldering processes
  • High weathering and chemical resistance
  • Continuous temperature range of -40°C to +180°C, +300°C for up to 60 seconds
  • White acrylate label with high level of temperature resistance
  • Labeling service: Phoenix Contact can custom-label all EMLHT ... markers according to your requirements
  • The EMLHT ... materials are UL-listed

Key Commercial Data

Orderkey 0800340
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 275 (C-5-2015)
GTIN 4046356579650
Weight per Piece (excluding packing) 227.000 g
Custom tariff number 39269092
Country of origin DE (Germany)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback