Product list PCB connectors

Filter

9,164 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_NOMINAL_VOLTAGE_UL_CBX_STR, helpText=, helpImageUrl=]

Nominal voltage IN (UL)

  • More Options
    close

    Nominal voltage IN (UL)



facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_RANGE , helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NOMINAL_CURRENT_UL_CBX_STR, helpText=, helpImageUrl=]

Nominal current IN (UL)

  • More Options
    close

    Nominal current IN (UL)



facetDefinition[facetId=PIM_FAC_RATED_CURRENT_RANGE , helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_PITCH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_SYSTEM_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONTACT_TYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

  • More Options
    close

    Color



facetDefinition[facetId=PIM_FAC_MATERIAL_CONTACT_SURFACE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_LOCKING_TYPE_CBX_STR, helpText=, helpImageUrl=]

Type of locking

  • More Options
    close

    Type of locking



facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CABLE_DIRECTION_STR, helpText=, helpImageUrl=]

Plug - DFK-IPC 16/ 2-ST-10,16 - 1703690

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 2, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Silver

Plug - DFK-IPC 16/ 2-STF-10,16 - 1703771

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 2, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Silver

Plug - DFK-IPC 16/ 2-STF-SH-10,16 - 1703933

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 2, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Silver

Plug - DFK-IPC 16/ 3-ST-10,16 - 1703700

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 3, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Silver

Plug - DFK-IPC 16/ 3-STF-10,16 - 1703784

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 3, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Silver

Printed-circuit board connector - DFK-IPC 16/ 3-STF-10,16 EF - 1765667

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 3, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Plug - DFK-IPC 16/ 3-STF-SH-10,16 - 1703946

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 3, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Silver

Plug - DFK-IPC 16/ 4-ST-10,16 - 1703713

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 4, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Silver

Plug - DFK-IPC 16/ 4-STF-10,16 - 1703797

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 4, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Silver

Plug - DFK-IPC 16/ 4-STF-SH-10,16 - 1703959

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 4, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Silver

9,164 Results

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700