Product list Bus modules

Filter

11 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_FUNCTION_CBX_STR, helpText=, helpImageUrl=]

Function

facetDefinition[facetId=PIM_FAC_DESIGNTYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NETWORK_INTERFACE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DEGREE_OF_PROTECTION_CBX_STR, helpText=, helpImageUrl=]

Degree of protection

Bus coupler - AXL F BK EC - 2688899

Axioline F, Bus coupler, EtherCAT®, RJ45 socket, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connector

Distributed I/O device - AXL E EC DI8 DO8 M12 6P - 2701520

Axioline E, Digital I/O device, EtherCAT®, M12 fast connection technology, Digital inputs: 8, 24 V DC, connection method: 4-wire, Digital outputs: 8, 24 V DC, 500 mA, connection method: 3-conductor, Plastic housing, degree of protection: IP65/67

Distributed I/O device - AXL E EC DI16 M12 6P - 2701521

Axioline E, Digital input device, EtherCAT®, M12 fast connection technology, Digital inputs: 16, 24 V DC, connection method: 4-wire, Plastic housing, degree of protection: IP65/67

Distributed I/O device - AXL E EC DIO16 M12 6P - 2701522

Axioline E, Digital I/O device, EtherCAT®, M12 fast connection technology, Digital inputs: 16, 24 V DC, connection method: 4-wire, Digital outputs: 16, 24 V DC, 500 mA, connection method: 3-conductor, Plastic housing, degree of protection: IP65/67

Distributed I/O device - AXL E EC DI8 DO4 2A M12 6P - 2701523

Axioline E, Digital I/O device, EtherCAT®, M12 fast connection technology, Digital inputs: 8, 24 V DC, connection method: 4-wire, Digital outputs: 4, 24 V DC, 2 A, connection method: 3-conductor, Plastic housing, degree of protection: IP65/67

Distributed I/O device - AXL E EC IOL8 DI4 M12 6P - 2701524

Axioline E-EtherCAT® device in a plastic housing with 8 IO-Link ports and 4 digital inputs, 24 V DC, M12 fast connection technology

Distributed I/O device - AXL E EC DI8 DO8 M12 6M - 2701525

Axioline E, Digital I/O device, EtherCAT®, M12 fast connection technology, Digital inputs: 8, 24 V DC, connection method: 4-wire, Digital outputs: 8, 24 V DC, 500 mA, connection method: 3-conductor, Metal housing, degree of protection: IP65/67

Distributed I/O device - AXL E EC DI16 M12 6M - 2701526

Axioline E, Digital input device, EtherCAT®, M12 fast connection technology, Digital inputs: 16, 24 V DC, connection method: 4-wire, connection method: 3-conductor, Metal housing, degree of protection: IP65/67

Distributed I/O device - AXL E EC DIO16 M12 6M - 2701528

Axioline E, Digital I/O device, EtherCAT®, M12 fast connection technology, Digital inputs: 16, 24 V DC, connection method: 4-wire, Digital outputs: 16, 24 V DC, 500 mA, connection method: 3-conductor, Metal housing, degree of protection: IP65/67

Distributed I/O device - AXL E EC DI8 DO4 2A M12 6M - 2701529

Axioline E, Digital I/O device, EtherCAT®, M12 fast connection technology, Digital inputs: 8, 24 V DC, connection method: 4-wire, Digital outputs: 4, 24 V DC, 2 A, connection method: 3-conductor, Metal housing, degree of protection: IP65/67

11 Results

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700