Product list Marking material

Filter

585 Results

facetDefinition[facetId=PIM_FAC_PRINTER_SYSTEM_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_MOUNTING_TECHNOLOGY_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_PRINTED_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

  • More Options
    close

    Color



facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=]

Cable marker - LS-WMTB-AL (29X8) - 0831500

Cable marker, Aluminum label, aluminum color, unlabeled, can be labeled with: TOPMARK LASER, mounting type: Assembly with cable binders, cable diameter: >2.9 mm, lettering field size: 29 x 8 mm

Cable marker - LS-WMTB-AL (40X15) - 0831501

Cable marker, Aluminum label, aluminum color, unlabeled, can be labeled with: TOPMARK LASER, mounting type: Assembly with cable binders, cable diameter: >4.6 mm, lettering field size: 40 x 15 mm

Cable marker - LS-WMTB-AL (60X15) - 0831502

Cable marker, Aluminum label, aluminum color, unlabeled, can be labeled with: TOPMARK LASER, mounting type: Assembly with cable binders, cable diameter: >4.6 mm, lettering field size: 60 x 15 mm

Cable marker - LS-WMTB-AL (100X15) - 0831503

Cable marker, Aluminum label, aluminum color, unlabeled, can be labeled with: TOPMARK LASER, mounting type: Assembly with cable binders, cable diameter: >4.6 mm, lettering field size: 100 x 15 mm

Cable marker - LS-WMTB-AL (D25) - 0831504

Cable marker, Aluminum label, aluminum color, unlabeled, can be labeled with: TOPMARK LASER, mounting type: Assembly with cable binders, cable diameter: >2.9 mm, lettering field size: d 25 mm

Cable marker - LS-WMTB-AL (D30) - 0831505

Cable marker, Aluminum label, aluminum color, unlabeled, can be labeled with: TOPMARK LASER, mounting type: Assembly with cable binders, cable diameter: >2.9 mm, lettering field size: d 30 mm

Cable marker - LS-WMTB-AL (29X8) BK - 0831508

Cable marker, Aluminum label, black, unlabeled, can be labeled with: TOPMARK LASER, mounting type: Assembly with cable binders, cable diameter: >2.9 mm, lettering field size: 29 x 8 mm

Cable marker - LS-WMTB-AL (40X15) BK - 0831509

Cable marker, Aluminum label, black, unlabeled, can be labeled with: TOPMARK LASER, mounting type: Assembly with cable binders, cable diameter: >4.6 mm, lettering field size: 40 x 15 mm

Cable marker - LS-WMTB-AL (60X15) BK - 0831510

Cable marker, Aluminum label, black, unlabeled, can be labeled with: TOPMARK LASER, mounting type: Assembly with cable binders, cable diameter: >4.6 mm, lettering field size: 60 x 15 mm

Cable marker - LS-WMTB-AL (100X15) BK - 0831511

Cable marker, Aluminum label, black, unlabeled, can be labeled with: TOPMARK LASER, mounting type: Assembly with cable binders, cable diameter: >4.6 mm, lettering field size: 100 x 15 mm

585 Results

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700