Product list Cables for controllers

Filter

46 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_CONTROL_SYSTEM_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_POLE_NUMBER_MODULE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_POLE_NUMBER_CONTROL_STR, helpText=, helpImageUrl=]

Cable - CABLE D-SUB-B-B-S/.../.../... - 2302421

Shielded round cable, assembled with two D-SUB female connectors, variable cable length

Cable - CABLE D-SUB-S/.../.../... - 2302340

Shielded round cable, assembled with one D-SUB male and one female connector, variable cable length

Cable - CABLE-D-37SUB/F/OE/0,25/S/0,5M - 2926221

Assembled shielded round cable; Connection 1: Single wires (37-position) (The wires are marked and fitted with ferrules. The braided shield is routed to a separate cable end. ); Connection 2: D-SUB socket strip (1x 37-position); Cable length: 0.5 m

Cable - CABLE-D-37SUB/F/OE/0,25/S/1,0M - 2926234

Assembled shielded round cable; Connection 1: Single wires (37-position) (The wires are marked and fitted with ferrules. The braided shield is routed to a separate cable end. ); Connection 2: D-SUB socket strip (1x 37-position); Cable length: 1 m

Cable - CABLE-D-37SUB/F/OE/0,25/S/1,5M - 2926247

Assembled shielded round cable; Connection 1: Single wires (37-position) (The wires are marked and fitted with ferrules. The braided shield is routed to a separate cable end. ); Connection 2: D-SUB socket strip (1x 37-position); Cable length: 1.5 m

Cable - CABLE-D-37SUB/F/OE/0,25/S/2,0M - 2926250

Assembled shielded round cable; Connection 1: Single wires (37-position) (The wires are marked and fitted with ferrules. The braided shield is routed to a separate cable end. ); Connection 2: D-SUB socket strip (1x 37-position); Cable length: 2 m

Cable - CABLE-D-37SUB/F/OE/0,25/S/3,0M - 2926263

Assembled shielded round cable; Connection 1: Single wires (37-position) (The wires are marked and fitted with ferrules. The braided shield is routed to a separate cable end. ); Connection 2: D-SUB socket strip (1x 37-position); Cable length: 3 m

Cable - CABLE-D-37SUB/F/OE/0,25/S/4,0M - 2926276

Assembled shielded round cable; Connection 1: Single wires (37-position) (The wires are marked and fitted with ferrules. The braided shield is routed to a separate cable end. ); Connection 2: D-SUB socket strip (1x 37-position); Cable length: 4 m

Cable - CABLE-D-37SUB/F/OE/0,25/S/6,0M - 2926289

Assembled shielded round cable; Connection 1: Single wires (37-position) (The wires are marked and fitted with ferrules. The braided shield is routed to a separate cable end. ); Connection 2: D-SUB socket strip (1x 37-position); Cable length: 6 m

Cable - CABLE-D-37SUB/F/OE/0,25/S/10M - 2906217

Assembled shielded round cable; Connection 1: Single wires (37-position) (The wires are marked and fitted with ferrules. The braided shield is routed to a separate cable end. ); Connection 2: D-SUB socket strip (1x 37-position); Cable length: 10 m

46 Results

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700