Product list Patch panels

Filter

22 Results

Marshalling panel - VS-PP-19-1HE-16-F - 1652994

Patch panel, 19" assembly, IP20, with 16 slots for contact inserts with the Freenet system

DIN rail adapter - VS-PP-F-RJ45-CAT6 - 1658118

DIN rail adapter, degree of protection: IP20, number of positions: 8, 1 Gbps, CAT6, material: PC-GF, connection method: IDC fast connection, connection cross section: AWG 24-22, color: gray

DIN rail adapter - VS-PP-F-SCRJ - 1658121

Patch panel, SC-RJ, DIN rail mounting, IP20, 1 slot, socket/socket, can be used for glass, multi-mode, PCF, and polymer fibers

CUC-PP-MODUL-RJ45:6-RJ45:6/... - 1407995

Module, RJ45 to RJ45, consisting of two housings each with 6 x RJ45 10 Gbps (Class EA), pre-assembled with 23 AWG multi-cable for use in modular distribution panel, variable length, GHMT-certified.

Marshalling panel - CUC-PP-PATCHBAY - 1407994

Marshalling panel, type: 19" rack/fixed housing, degree of protection: IP20, material: Steel, powder-coated, connection method: Screw connection (in connection with the base element), color: light grey RAL 7035

Dummy module - CUC-PP-MODUL-COVER - 1407988

Dummy frame, size of one module, for use in the frame

Screw set - CUC-PP-FRAME-SCREWSET - 1407989

Screw set, fixing material for the frame

Cable tie - CUC-PP-MODUL-CABLEFIXSET - 1407991

Cable binder, fixing material for module cable routing

19" mounting frame - CUC-PP-FRAME-19 BK - 1409140

19" frame, empty modular distribution panel, for using 8 modules (6 x RJ45 each) with 48 connections in total, 1 HE, color similar to RAL 9005

Marshalling panel - CUC-PP-PATCHBAY-MH - 1409283

Marshalling panel, type: 19" rack/fixed housing, degree of protection: IP20, material: Steel, powder-coated, connection method: Screw connection (in connection with the base element), size of housing: 1, color: light grey RAL 7035

22 Results

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700