Product list Feed-through terminal blocks

Filter

166 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_MOUNTING_TECHNOLOGY_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MAX_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_CURRENT_CBX_NUM, helpText=, helpImageUrl=]

Rated current

  • More Options
    close

    Rated current



facetDefinition[facetId=PIM_FAC_AWG_MIN_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_CBX_NUM, helpText=, helpImageUrl=]

Rated voltage

facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

  • More Options
    close

    Color



facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_FLEX_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_FLEX_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_CONNECTIONS_CBX_STR, helpText=, helpImageUrl=]

Number of connections

  • More Options
    close

    Number of connections



Bolt connection terminal block - RT 3 - 3049013

Bolt connection terminal block, connection method: Bolt connection, length: 66 mm, width: 12.3 mm, color: gray, mounting: NS 35/7,5, NS 35/15

Bolt connection terminal block - RT 3 BU - 3049110

Feed-through terminal block with bolt connection, cross section: 0.1 - 2.5 mm², AWG: 26 - 14, width 12.3 mm, color: Gray

Bolt connection terminal block - RT 5 - 3049026

Bolt connection terminal block, connection method: Bolt connection, length: 66 mm, width: 16.3 mm, color: gray, mounting: NS 35/7,5, NS 35/15

Bolt connection terminal block - RT 5 BU - 3049123

Feed-through terminal block with bolt connection, cross section: 0.1 - 6 mm², AWG: 26 - 10, width 16.3 mm, color: Gray

Thermoelectric voltage terminal block pair - RT 5-NICR/NI - 3048106

Thermoelectric voltage terminal block with bolt connection technology, cross section: 0.1 - 6 mm², AWG: 26 - 10, width: 16.3 mm, color: gray

Thermoelectric voltage terminal block pair - RT 5-NICR/CUNI - 3048107

Thermoelectric voltage terminal block with bolt connection technology, cross section: 0.1 - 6 mm², AWG: 26 - 10, width: 16.3 mm, color: gray

Bolt connection terminal block - RT 8 - 3049042

Bolt connection terminal block, connection method: Bolt connection, length: 84 mm, width: 20.3 mm, color: gray, mounting: NS 35/7,5, NS 35/15

Bolt connection terminal block - RT 8 BU - 3049148

Feed-through terminal block with bolt connection method, cross section: 2.5 - 35 mm², AWG: 14 - 2, width 20.2 mm, color: blue

Bolt connection terminal block - RTO 3 - 3049518

Bolt connection terminal block, connection method: Bolt connection, length: 66 mm, width: 12.3 mm, color: gray, mounting: NS 35/7,5, NS 35/15

Bolt connection terminal block - RTO 3 BU - 3049660

Feed-through terminal block with bolt connection, cross section: 0.1 - 2.5 mm², AWG: 26 - 14, width 12.3 mm, color: Gray

166 Results

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700