Product list Feed-through terminal blocks

Filter

6 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_MOUNTING_TECHNOLOGY_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MAX_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_CURRENT_CBX_NUM, helpText=, helpImageUrl=]

Rated current

facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_FLEX_NUM, helpText=, helpImageUrl=]

Feed-through terminal block - BT 1,25 - 3281122

Feed-through terminal block, connection method: Ring cable lug, number of connections: 2, width: 7 mm, color: black, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - BTO 1,25 - 3281100

Feed-through terminal block, with an open screw shaft, connection method: Ring cable lug, number of connections: 2, width: 7 mm, color: black, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - BT 2,0 - 3281123

Feed-through terminal block, connection method: Ring cable lug, number of connections: 2, width: 8 mm, color: black, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - BTO 2,0 - 3281107

Feed-through terminal block, with an open screw shaft, connection method: Ring cable lug, number of connections: 2, width: 8 mm, color: black, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - BT 3,5 - 3281124

Feed-through terminal block, connection method: Ring cable lug, number of connections: 2, width: 10 mm, color: black, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - BTO 3,5 - 3281114

Feed-through terminal block, with an open screw shaft, connection method: Ring cable lug, number of connections: 2, width: 10 mm, color: black, mounting type: NS 35/7,5, NS 35/15

6 Results
 

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700