Product list Connection technology for PV panels

Filter

10 Results

PV-JB 2,5/ 1-R 50 PXC - 1705131

Photovoltaic connection element, nominal current: 15 A, nom. voltage: 1000 V, width: 40.4 mm, connection method: Spring-cage, color: black. Only with Huber & Suhner RADOX® Solar (TÜV) solar cable

PV-JB 2,5/ 1-L 50 PXC - 1705132

Photovoltaic connection element, nominal current: 15 A, nom. voltage: 1000 V, width: 40.4 mm, connection method: open cable end, color: black. Only with Huber & Suhner RADOX® Solar (TÜV) solar cable

PCB terminal block - PT-SG/ 1 8X0,1-2 THR2,1 R24 - 1841830

PCB terminal block without insulating housing for contacting, e.g., flat-ribbon conductors, contact pins or PCBs, nominal current: 41 A, 1-pos., connection method: spring connection, mounting: THT/THR, user information on THT/THR technology can be found under “Downloads”

PCB terminal block - PT-SG/ 1 8X0,1-2 THR2,9 R24 - 1841843

PCB terminal block without insulating housing for contacting, e.g., flat-ribbon conductors, contact pins or PCBs, nominal current: 41 A, 1-pos., connection method: spring connection, mounting: THT/THR, user information on THT/THR technology can be found under “Downloads”

Single PCB terminal block - PTSPL-6/1-2X2 2,9 R32 - 1704837

PCB terminal block for tin-plated stranded cables, e.g., type PV 1-F, nominal current: 41 A, 1-pos., connection method: spring-cage connection, mounting: THT/THR, user information on through hole reflow technology can be found at: combicon.com

Single PCB terminal block - PTSPL-6/1-2X2 2,1 R32 - 1704836

PCB terminal block for tin-plated stranded cables, e.g., type PV 1-F, nominal current: 41 A, 1-pos., connection method: spring-cage connection, mounting: THT/THR, user information on through hole reflow technology can be found at: combicon.com

Single PCB terminal block - PTSPLO-6/1-2X2 2,1 R32 - 1705081

PCB terminal block for tin-plated stranded cables, e.g., type PV 1-F, nominal current: 41 A, 1-pos., connection method: spring-cage connection, mounting: THT/THR, user information on through hole reflow technology can be found at: combicon.com

Single PCB terminal block - PTSPLO-6/1-2X2 2,9 R32 - 1705085

PCB terminal block for tin-plated stranded cables, e.g., type PV 1-F, nominal current: 41 A, 1-pos., connection method: spring-cage connection, mounting: THT/THR, user information on through hole reflow technology can be found at: combicon.com

Single contact - PV-PTSPL-W/1R - 1705624

Spring-cage terminal block without insulating body, nominal current: 41 A, nom. voltage: 400 V, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: silver

Single contact - PV-PTSPL-W/1L - 1705625

Spring-cage terminal block without insulating body, nominal current: 41 A, nom. voltage: 400 V, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: silver

10 Results
 

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700