Product list Accessories for surge protection for the power supply

Filter

36 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



Wiring bridge - MPB 18/1- 2 - 2809209

Wiring bridge for modules with connecting pitch 17.5 mm, 1-phase, 2-pos.

Wiring bridge - MPB 18/1- 3 - 2809212

Wiring bridge for modules with connecting pitch 17.5 mm, 1-phase, 3-pos.

Wiring bridge - MPB 18/1- 4 - 2809225

Wiring bridge for modules with connecting pitch 17.5 mm, 1-phase, 4-pos.

Wiring bridge - MPB 18/1- 5 - 2817864

Wiring bridge for modules with connecting pitch 17.5 mm, 1-phase, 5-pos.

Wiring bridge - MPB 18/1-6/35 - 2908705

Wiring bridge for modules with 17.5 mm connecting pitch, 1-phase, 6-pos., 35 mm² cross section, and mounted end caps

Wiring bridge - MPB 18/1- 6 - 2748564

Wiring bridge for modules with connecting pitch 17.5 mm, 1-phase, 6-pos.

Wiring bridge - MPB 18/1-7/1,0 - 2881777

Wiring bridge for modules with connecting pitch 17.5 mm, 1-phase, 7 pitches with contact sequence 1-0-3-0-5-0-7

Wiring bridge - MPB 18/1- 7/1.0.0 - 2817877

Wiring bridge with forked contact tabs for biconnect terminal blocks.
Contact tabs with 17.5 mm pitch in arranged in irregular pitch steps.
For wiring applications with lightning current and surge voltage arresters.

Wiring bridge - MPB 18/1- 7 BU - 2856278

Wiring bridge for modules with connecting pitch 17.5 mm, 1-phase, 7-pos., color: Blue

Wiring bridge - MPB 18/1-8/35 - 2908704

Wiring bridge for modules with 17.5 mm connecting pitch, 1-phase, 8-pos., 35 mm² cross section, and mounted end caps

36 Results

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700