News Overview

Coated power supply units for Ex applications

11.08.2014

Power supplies and DC/DC converters for potentially explosive applications  

Power supplies and DC/DC converters for potentially explosive applications

Three power supplies and three DC/DC converters in the QUINT POWER series from Phoenix Contact are now approved for use in potentially explosive areas.

The power supply units with coated PCB are designed for extreme requirements. They conform to standard EN 60079-15 and may be used in hazardous areas. IECEx approval has already been granted: here the devices are suitable for use in Class I, Division 2, Groups A to D or A to H. Due to the coating, all modules provide optimum protection in extreme ambient conditions such as dust, corrosive gases or 100% humidity. In addition, they satisfy the requirements of railway standard EN 50155. The single-phase power supplies are designed for 24 V DC output voltage and currents of 5, 10, and 20 A. The DC/DC converters provide a constant voltage of 18 to 32 V DC with output currents of 5, 10, and 20 A, even at the end of very long cables.


PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700

More Information