News Overview

New DC/DC converters for the energy sector

23.11.2015

DC/DC converters from the QUINT POWER range  

The new DC/DC converters are ideally suited to the energy sector

The new DC/DC converters of the QUINT POWER product range from Phoenix Contact are particularly suited to applications in the energy sector.

With its wide-range input, the DC nominal input voltages from 60 to 72 V and 96 to 110 V is converted into electrically isolated, adjustable 24 V DC output voltage. In customer or works networks, an island manufacturing capability is typically made available by means of voltage levels of 60, 110 or 220 V DC as battery-buffered, redundant supply voltages. The wide-range devices cover input voltages of 42 to 96 and 67 to 154 V DC without any problems and are used in one-sided grounded networks with mid-point grounding. Thanks to the electrical isolation between the input and output voltage, independent supply systems can be established, and monitored in a preventative manner. All DC/DC converters, power supplies, and redundancy modules of the QUINT POWER product range support power boost, which continually supplies 1.25-fold nominal current.


PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700