News Overview

A wireless system that supports a cable network

15.08.2016

Multipoint multiplexer  

Mixed operation in any frequency band

The new cable-based Radioline RAD-RS485-IFS stations are now also completely supported by all Radioline wireless modules.

This applies to the universally applicable 2.4 GHz, the 868 MHz suitable for Europe, or the 900 MHz frequency band conventional in North America and Canada. Thanks to a firmware update of the wireless head modules, mixed networks can be established consisting of wireless stations and cable-based stations. All features, such as the easy assignment of I/O information by means of thumb wheels, are available throughout the entire network. In addition to mixed operation with a wireless system, the RAD-RS485-IFS communication modules can be operated as a multipoint multiplexer through a dual-wire RS-485 connection or as a stand-alone application in a Modbus/RTU master. Featuring channel-to-channel electrical isolation and extended ambient conditions from -40°C to +70°C, the I/O extension modules are suitable for robust use in 24/7 applications. The Radioline system is made complete with an extensive approval package including ATEX, IECEx, and UL approvals.


PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700