HMIs and industrial PCs for maritime applications

HMIs and industrial PCs for maritime applications

Safe on the high seas

Specially tailored to shipping requirements – shock-proof, splash-proof, and dimmable.

Back to HMIs and industrial PCs

Category

Search in HMIs and industrial PCs for maritime applications

Show all products in this category

For demanding use on ships, Phoenix Contact offers robust operator and display panels. HMIs and industrial PCs for maritime applications are specially tested and approved for shipbuilding.

Your advantages

  • Tested quality: certified according to GL, LR, BV, DNV, ABS, and EN 60945
  • Ideal for use on the bridge since it can be dimmed up to 100%
  • Save costs for acoustic signal devices with an integrated buzzer (85 db)
  • Flexible communication, even with third-party systems, thanks to numerous drivers
  • Can also be read in direct sunlight, thanks to GFG touch technology with anti-reflection coating

Shipping requirements

Logos of ship certifiers  

Certified for maritime applications

American Bureau of Shipping (ABS), Bureau Veritas (BV), Det Norske Veritas (DNV), Germanischer Lloyd (GL) and Lloyd's Register (LR) are the key ship certifiers across the world. Your ship certificates confirm that the owners of the ship have done everything to protect people and the environment against the dangers of seafaring. Furthermore, our maritime HMIs and industrial PCs meet the DIN EN 60945 standard for maritime navigation and wireless communication devices and systems.

Compass safe distance

Maritime HMIs and industrial PCs from Phoenix Contact are tested by the Federal Maritime and Hydrographic Agency. They are certified in terms of the measurement of the protective distances from the standard magnetic and steering magnetic compass according to ISO R 694 and DIN EN 60945 Paragraph 11.2.

Maritime HMI  

Equipped with shipping functions

Black front plates, dimmable and acoustic warning signal

It must be possible to use the device's user interface in bright sunlight. The front plate made from black anodized aluminum absorbs light and prevents reflections.

For glare-free operation, the devices can be dimmed up to 100% using direct buttons on the black front. This ensures better visual perception, especially at night.

In critical situations, alarms are often signaled using a horn. This is the reason why an acoustic warning signal is integrated into our maritime devices.

Floating output  

Connection option for external actuator

Floating output

Additional connection options, e.g., an external signal generator are availablevia the floating output. This means you can connect the I/O directly without having to integrate the controller, I/O modules, and relays between the operator panel and signal generator. This reduces wiring effort and costs.

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700