Push-in connection

Push-in connection

Direct connection

Wire solid and stranded conductors with ferrules directly and without the need for tools.

Push-in connection technology (direct plug-in technology) with patented spring chamber enables easy, tool-free wiring of conductors with ferrules or solid conductors. Conductor connection is by means of direct plug-in technology without additional tools, with up to 50% lower insertion force.

Your advantages

  • Time-saving conductor connection by means of tool-free, direct plug-in technology
  • Convenient insertion, thanks to 50% lower insertion force
  • Safe wiring and operation, thanks to the color-coded push button
  • Conductor can be easily released using any screwdriver
  • Connection of all conductor types, thanks to convenient front connection

The contact spring is opened automatically when the conductor is pushed in and thereby provides the required pressure force against the current bar. This ensures maximum contact and conductor pull-out forces with a vibration-resistant and gas-tight connection. Stranded conductors with ferrules can be directly inserted with a cross section of 0.25 mm² and above.

The integrated push button enables you to release connected conductors using any type of tool – easily and without direct contact with live parts. Stranded conductors of cross section 0.14 mm² and above can be connected without ferrules using the push button.

In versions not featuring the push button, the conductors are released by means of a screwdriver – in a similar way to spring-cage connection technology in an actuation shaft.

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700