Lever-actuated PCB terminal blocks and PCB connectors

Lever-actuated PCB terminal blocks and PCB connectors

Connecting is a snap

Phoenix Contact brings a new dimension of convenience to conductor connections. PCB terminal blocks and PCB connectors from the consistent LPT and LPC series combine the optimized usability of lever actuation with the reliability of the Push-in spring-cage connection. In this way you can connect conductors with cross sections of up to 25 mm² faster and more intuitive than ever before.

Your advantages

  • Intuitive operation, thanks to color-coded actuating lever
  • Tool-free lever principle enables time-saving connection and release of conductors with/without ferrules
  • Distinct lever positions give a reliable feedback whether the clamp cage is opened or closed
  • Defined contact force ensures that contact remains stable over the long term
  • Time-saving Push-in connection when lever is closed

Intuitive lever actuation

Intuitive lever actuation  

Intuitive lever actuation

The color-coded actuating lever allows intuitive and time-saving operation. This provides a higher degree of reliability in the field and ensures cost-effective operation of the entire system.

Tool-free connection

Tool-free connection  

Tool-free connection

The tool-free lever principle allows time-saving connection and release of conductors with or without ferrules. At the same time, the design of the cable entry funnel prevents individual litz wires from splicing.

Clear orientation

Clear orientation  

Clear orientation

The position of the color-coded lever signalizes visually and tangibly the defined status of the clamping space from the outside. Incorrectly closed clamping spaces, and therefore also faulty connections, are immediately apparent.

Long-term contact stability

Long-term contact stability  

Long-term contact stability

By switching the lever, you are assured that the inserted conductor is contacted reliably and will remain stable in the long term. Potential sources of error, such as an incorrect tightening torque when making a screw connection, are safely ruled out.

Time savings with Push-in connection

Time savings with Push-in connection  

Time savings with Push-in connection

The Push-in technology allows time-saving connection, even when the lever is closed. The special spring contour allows you to insert rigid conductors or conductors with ferrules quickly and easily.

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

Service


LPC / LPT

Lever-actuated PCB connectivity