High quality and tested safety for your photovoltaic system with a generator voltage up to 1500 V DC.
You can now obtain lightning current and surge protection for photovoltaic systems with new protective devices that are designed for a generator voltage up to 1500 V DC. Pre-assembled photovoltaic sets with integrated surge protection for one to five strings considerably simplify installation into your system.
The lightning current/surge protective device combination for 2-pos., isolated DC voltage systems with 600/1000/1500 V DC have a a short-circuit current rating up to 2000 A.
The products feature KEMA approval and are available with or without floating remote indication contact.
The surge protective devices for 2-pos., isolated DC voltage systems with 1500 V DC have a short-circuit current rating up to 2000 A.
The products feature KEMA approval and are available with or without floating remote indication contact.
The lightning current/surge protective device combination for 2-pos., isolated DC voltage systems of 600 and 1000 V DC have a short-circuit current rating up to 1000 A.
The products have KEMA approval and are a component recognized by UL (Underwriters Laboratories).
The surge protective devices for 2-pos., isolated DC voltage systems of 600 and 1000 V DC have a short-circuit current rating up to 1000 A.
The products have KEMA approval and are a component recognized by UL.
The pre-assembled photovoltaic sets simplify installation of the lightning current and surge protection in the photovoltaic system. All sets are supplied in IP65 housing, which is protected against dust and jet water.
We offer suitable surge protection sets up to 5 strings for current photovoltaic applications. Even combined solutions for the AC and DC area are available from our range.
"$pageName" on