Discover our clever switching devices for every application.
Discover our cutting-edge technological products: Phoenix Contact offers all the components you need for your control cabinet. From relay and logic modules to hybrid motor starters – benefit from the clever advantages of our wide range of switching devices.
Switch motors safely and reliably with compact hybrid motor starters that can be networked as an option. The product range for hybrid motor starters consists of direct and reversing starters, which are available with various functions such as emergency stop and motor protection.
You can implement all standard relay applications using the RIFLINE complete industrial relay system. Whether you want to isolate, multiply or amplify signals, it makes no difference. The relay system with universal plug-in design ensures high machine and system availability.
On the logic module market, the PLC logic relay system is the first to combine logic, interface, and field connection levels in a single solution. This means that you can switch and control I/O signals using a single compact system.
The PLC-INTERFACE relay system from Phoenix Contact is the high-performance interface between the controller and system I/O devices. The modern housing concept combines very convenient operation with functional efficiency.
ETD time relays from Phoenix Contact ensure optimum time sequences. They are easy to configure and quick to wire. Choose from three product ranges for your time control application.
Phoenix Contact offers two device ranges so that you can find the monitoring solution that's right for you. EMD-BL compact monitoring relays are ideal for simple monitoring tasks. Multifunctional EMD monitoring relays monitor electrical as well as physical system parameters.
If you only require a few safety functions in your machine, our PSR safety relay modules with proven safety technology are the ideal solution. We offer the appropriate module for every safety function.
The coupling relays with force-guided contacts from Phoenix Contact are basic devices for single-channel control. The coupling relays can be used for electrical isolation, power amplification, and increasing the number of contacts.
"$pageName" on