You can save space and time in your potential distribution by using Push-in distribution blocks.
PTFIX distribution blocks with Push-in connection come ready-to-connect and are available with different numbers of positions and mounting types. They can be used immediately and extended as needed. The PTFIX range therefore ensures flexible, cost-effective load and control current distribution.
Intuitive and secure installation | Easy, tool-free direct plug-in | Individually extendable |
---|---|---|
Distribution and power blocks with 4, 6, 12, and 18 terminal points as well as single plates with two terminal points are available in 11 colors for intuitive, safe installation. | The low insertion forces allow easy, direct insertion of rigid and flexible conductors with ferrules with a cross section 0.25 mm² or larger. |
The distribution blocks can be arranged and expanded with accessories from the CLIPLINE complete system, checked, and marked individually. |
Function distribution blocks | Universal disconnect point | PTFIX online configurator |
---|---|---|
The PTFIX function distribution blocks are available in the versions TG, MT, and MTL. The TG version is a disconnect base block. This block features a standardized disconnect zone.The MT and MTL versions are block versions with integrated knife disconnection. | The universal disconnect point for the TG function distribution blocks allow the use of disconnect knives, feed-through connectors, component connectors, and fuse plugs. | The online configurator provides you with support in creating a tailored distribution block solution. Choose very easily between the various mounting types, colors, and connection cross-sections. |
"$pageName" on