We offer solutions for wireless data communication and uninterrupted operation of your system.
The sludge that is removed consists of settled phosphates and bacteria, some of the sludge is pumped away into the clarifier and some is fed back into the treatment process, whereby the water is provided with new bacteria. The sludge level is monitored in order to calculate the exact quantity of recirculated material. For optimum water quality, the pH, turbidity, and nitrate values are also monitored.
Using solutions from Phoenix Contact, you can ensure the uninterrupted operation of your system and, thanks to wireless process data communication, you can keep an eye on your system at all times.
In the biological phosphorus removal tanks (Bio-P tanks for short), the phosphorus contained in the wastewater is removed by means of the bacteria contained in the sludge.
The 4-in-1 hybrid motor starter from the CONTACTRON range reliably protects the motors and enables uninterrupted operation. The integrated safety functions thereby satisfy all emergency stop requirements.
Slip rings can present a problem in data communication, particularly in rotating applications. Bluetooth modules from Phoenix Contact allow you to integrate moving or hard-to-reach automation devices into your PROFIBUS or Ethernet automation network easily, reliably, and cost-effectively.
You can also benefit from the advantages of Bluetooth technology when it comes to transmitting digital and analog process values.
In water management, the availability of measuring signals, data communication, and control technology is an essential requirement for reliable system operation. Long communication paths as well as switching operations of large pumps and drives make the use of surge protection indispensable.
Our complete concept for surge protection offers user-friendly, ready-to-install solutions for all applications.
Whether PROFIBUS or PROFINET: achieve optimum water quality by safely monitoring the secondary sedimentation process. Use Bluetooth as an inexpensive alternative, e.g., for slip rings.
Process values from the clarifier are reliably transmitted to the superior control level. Avoid interference-prone slip ring transmission, which often involves a high degree of installation and maintenance effort.
Transmit process values reliably to the control level via Bluetooth
"$pageName" on