/ieen/web/main/solutions/entry_page/entry_page
/ieen/web/main/solutions/subcategory_pages/Process_automation_redundancy_concepts_for_the_auxiliary_power_supply/484dae31-9275-4036-9a66-52a72c762772/484dae31-9275-4036-9a66-52a72c762772
Back to overview
Our products for redundancy concepts
Diode modules | Type | Order number |
---|
QUINT-DIODE, 12 to 24 V DC, 2 x 20 A | QUINT-DIODE/24DC/2x20A | 2320157 |
STEP-DIODE, 5 to 24 V DC, 2 x 5 A or 1 x 10 A | STEP-DIODE/5-24DC/2x5/1x10 | 2868606 |
Diode modules | Type | Order number |
---|
QUINT-DIODE, 12 to 24 V DC, 2 x 20 A | QUINT-DIODE/24DC/2x20A | |
STEP-DIODE, 5 to 24 V DC, 2 x 5 A or 1 x 10 A | STEP-DIODE/5-24DC/2x5/1x10 | |
Redundancy modules | Type | Order number |
---|
QUINT ORING, input: 18 to 30 V DC, 20 A, with protective coating | QUINT-ORING/24DC2x10/1x20 | 2320173 |
QUINT ORING, input: 18 to 30 V DC, 40 A, with protective coating | QUINT-ORING/24DC2x10/1x40 | 2320186 |
QUINT ORING, input: 18 to 30 V DC, 80 A | QUINT-ORING/24DC2x10/1x80 | 2902879 |
Redundancy modules | Type | Order number |
---|
QUINT ORING, input: 18 to 30 V DC, 20 A, with protective coating | QUINT-ORING/24DC2x10/1x20 | |
QUINT ORING, input: 18 to 30 V DC, 40 A, with protective coating | QUINT-ORING/24DC2x10/1x40 | |
QUINT ORING, input: 18 to 30 V DC, 80 A | QUINT-ORING/24DC2x10/1x80 | |
Power supplies | Type | Order number |
---|
QUINT POWER, single-phase, 85 to 264 V AC,
90 to 350 V DC, 5 A | QUINT-PS/1AC/24DC/5 | 2866750 |
QUINT POWER, single-phase, 85 to 264 V AC,
90 to 350 V DC, 10 A | QUINT-PS/1AC/24DC/10 | 2866763 |
QUINT POWER, single-phase, 85 to 264 V AC,
90 to 350 V DC, 20 A | QUINT-PS/1AC/24DC/20 | 2866776 |
QUINT POWER, single-phase, 85 to 264 V AC,
90 to 350 V DC, 40 A | QUINT-PS/1AC/24DC/40 | 2866789 |
QUINT POWER, single-phase, 85 to 264 V AC,
90 to 350 V DC, 5 A, with protective coating | QUINT-PS/1AC/24DC/5/CO | 2320908 |
QUINT POWER, single-phase, 85 to 264 V AC,
90 to 350 V DC, 10 A, with protective coating | QUINT-PS/1AC/24DC/10/CO | 2320911 |
QUINT POWER, single-phase, 85 to 264 V AC,
90 to 350 V DC, 20 A, with protective coating | QUINT-PS/1AC/24DC/20/CO | 2320898 |
Power supplies | Type | Order number |
---|
QUINT POWER, single-phase, 85 to 264 V AC,
90 to 350 V DC, 5 A | QUINT-PS/1AC/24DC/5 | |
QUINT POWER, single-phase, 85 to 264 V AC,
90 to 350 V DC, 10 A | QUINT-PS/1AC/24DC/10 | |
QUINT POWER, single-phase, 85 to 264 V AC,
90 to 350 V DC, 20 A | QUINT-PS/1AC/24DC/20 | |
QUINT POWER, single-phase, 85 to 264 V AC,
90 to 350 V DC, 40 A | QUINT-PS/1AC/24DC/40 | |
QUINT POWER, single-phase, 85 to 264 V AC,
90 to 350 V DC, 5 A, with protective coating | QUINT-PS/1AC/24DC/5/CO | |
QUINT POWER, single-phase, 85 to 264 V AC,
90 to 350 V DC, 10 A, with protective coating | QUINT-PS/1AC/24DC/10/CO | |
QUINT POWER, single-phase, 85 to 264 V AC,
90 to 350 V DC, 20 A, with protective coating | QUINT-PS/1AC/24DC/20/CO | |
DC/DC converter | Type | Order number |
---|
QUINT DC/DC converter, 18 to 32 V DC, 5 A | QUINT-PS/24DC/24DC/5 | 2320034 |
QUINT DC/DC converter, 18 to 32 V DC, 10 A | QUINT-PS/24DC/24DC/10 | 2320092 |
QUINT DC/DC converter, 18 to 32 V DC, 20 A | QUINT-PS/24DC/24DC/20 | 2320102 |
QUINT DC/DC converter, 18 to 32 V DC, 5 A, with protective coating | QUINT-PS/24DC/24DC/5/CO | 2320542 |
QUINT DC/DC converter, 18 to 32 V DC, 10 A, with protective coating | QUINT-PS/24DC/24DC/10/CO | 2320555 |
QUINT DC/DC converter, 18 to 32 V DC, 20 A, with protective coating | QUINT-PS/24DC/24DC/20/CO | 2320568 |
DC/DC converter | Type | Order number |
---|
QUINT DC/DC converter, 18 to 32 V DC, 5 A | QUINT-PS/24DC/24DC/5 | |
QUINT DC/DC converter, 18 to 32 V DC, 10 A | QUINT-PS/24DC/24DC/10 | |
QUINT DC/DC converter, 18 to 32 V DC, 20 A | QUINT-PS/24DC/24DC/20 | |
QUINT DC/DC converter, 18 to 32 V DC, 5 A, with protective coating | QUINT-PS/24DC/24DC/5/CO | |
QUINT DC/DC converter, 18 to 32 V DC, 10 A, with protective coating | QUINT-PS/24DC/24DC/10/CO | |
QUINT DC/DC converter, 18 to 32 V DC, 20 A, with protective coating | QUINT-PS/24DC/24DC/20/CO | |
Device circuit breakers
Our products from the field of device circuit breakers can be found via the following link.
- Plug-in electronic circuit breakers (CB E1 24 DC/…)
- Plug-in thermomagnetic circuit breakers (CB TM …)
- Base element and jumpers (FBS ...)
/ieen/web/main/solutions/subcategory_pages/Process_automation_redundancy_concepts_for_the_auxiliary_power_supply/484dae31-9275-4036-9a66-52a72c762772/484dae31-9275-4036-9a66-52a72c762772
/ieen/web/main/solutions/subcategory_pages/Process_automation_redundancy_concepts_for_the_auxiliary_power_supply/484dae31-9275-4036-9a66-52a72c762772/484dae31-9275-4036-9a66-52a72c762772
/ieen/web/main/solutions/subcategory_pages/Process_automation_redundancy_concepts_for_the_auxiliary_power_supply/484dae31-9275-4036-9a66-52a72c762772/484dae31-9275-4036-9a66-52a72c762772
/ieen/web/main/solutions/subcategory_pages/Process_automation_redundancy_concepts_for_the_auxiliary_power_supply/484dae31-9275-4036-9a66-52a72c762772/484dae31-9275-4036-9a66-52a72c762772
/ieen/web/main/products/entry_page/entry_page
"$pageName" on