/ieen/web/main/solutions/subcategory_pages/Marine_and_offshore/935785b3-4166-4b91-81da-c0047c6d3c2e
/ieen/web/main/solutions/subcategory_pages/Process_automation_fieldbus_communication_via_trunk_cable/2ff08571-01fd-448c-b185-3b6cd1f0a810/2ff08571-01fd-448c-b185-3b6cd1f0a810
Back to overview
Our products for fieldbus communication
SHDSL modem | Type | Order number |
---|
PROFIBUS extender, SHDSL permanent line modem with PROFIBUS interface, transmission length up to 20 km, transmission speed up to 1.5 Mbps | PSI-MODEM-SHDSL/PB | 2313656 |
ETHERNET extender, SHDSL permanent line modem with ETHERNET interface, transmission length up to 20 km, transmission speed up to 30 Mbps | PSI-MODEM-SHDSL/ETH | 2313643 |
SHDSL modem | Type | Order number |
---|
PROFIBUS extender, SHDSL permanent line modem with PROFIBUS interface, transmission length up to 20 km, transmission speed up to 1.5 Mbps | PSI-MODEM-SHDSL/PB | |
ETHERNET extender, SHDSL permanent line modem with ETHERNET interface, transmission length up to 20 km, transmission speed up to 30 Mbps | PSI-MODEM-SHDSL/ETH | |
Bus coupler | Type | Order number |
---|
PROFIBUS bus coupler, DP/V1, with 8 digital inputs, 24 V and 4 digital outputs, 500 mA onboard | IL PB BK DI8 DO4/EF-PAC | 2692322 |
Ethernet (Modbus/TCP (UDP)) bus coupler, with 8 digital inputs, 24 V and 4 digital outputs, 500 mA onboard | IL ETH BK DI8 DO4 2TX-PAC | 2703981 |
Bus coupler | Type | Order number |
---|
PROFIBUS bus coupler, DP/V1, with 8 digital inputs, 24 V and 4 digital outputs, 500 mA onboard | IL PB BK DI8 DO4/EF-PAC | |
Ethernet (Modbus/TCP (UDP)) bus coupler, with 8 digital inputs, 24 V and 4 digital outputs, 500 mA onboard | IL ETH BK DI8 DO4 2TX-PAC | |
Extension modules
Extension modules for field multiplexers and bus couplers can be found under the following link.
Surge protection for 24 V DC supply | Type | Order number |
---|
Type 3 device protection for single-phase power supply units consisting of plug and base element, which can be mounted on the DIN rail | PT 2-PE/S-24AC/FM | 2800457 |
Surge protection for 24 V DC supply | Type | Order number |
---|
Type 3 device protection for single-phase power supply units consisting of plug and base element, which can be mounted on the DIN rail | PT 2-PE/S-24AC/FM | |
Surge protection for SHDSL applications | Type | Order number |
---|
Attachment plug with surge protection for two SHDSL telecommunications interfaces, RJ45 (RJ12/RJ11) and plug-in screw terminal blocks, alternatively it can be mounted on the DIN rail | DT-TELE-SHDSL | 2801593 |
Surge protection for SHDSL applications | Type | Order number |
---|
Attachment plug with surge protection for two SHDSL telecommunications interfaces, RJ45 (RJ12/RJ11) and plug-in screw terminal blocks, alternatively it can be mounted on the DIN rail | DT-TELE-SHDSL | |
Infrastructure components for PROFIBUS
Further information on our infrastructure components for PROFIBUS can be found under the following link.
/ieen/web/main/solutions/subcategory_pages/Process_automation_fieldbus_communication_via_trunk_cable/2ff08571-01fd-448c-b185-3b6cd1f0a810/2ff08571-01fd-448c-b185-3b6cd1f0a810
/ieen/web/main/solutions/subcategory_pages/Process_automation_fieldbus_communication_via_trunk_cable/2ff08571-01fd-448c-b185-3b6cd1f0a810/2ff08571-01fd-448c-b185-3b6cd1f0a810
/ieen/web/main/solutions/subcategory_pages/Process_automation_fieldbus_communication_via_trunk_cable/2ff08571-01fd-448c-b185-3b6cd1f0a810/2ff08571-01fd-448c-b185-3b6cd1f0a810
/ieen/web/main/solutions/subcategory_pages/Process_automation_fieldbus_communication_via_trunk_cable/2ff08571-01fd-448c-b185-3b6cd1f0a810/2ff08571-01fd-448c-b185-3b6cd1f0a810
/ieen/web/main/products/entry_page/entry_page
"$pageName" on