Implement safe round-the-clock operation with signal lights and automation technology from Phoenix Contact.
Locks are indispensable when it comes to overcoming level differences on waterways. In the event of the failure of a lock system on a busy waterway, losses to the industry run into the millions.
Along with the failsafe operation of locks, increasingly stringent safety requirements call for reliable signaling at the lock system that can be diagnosed. Signal lights and automation technology from Phoenix Contact ensure safe round-the-clock operation and therefore reduce running costs.
For locks, the availability of the signaling systems is top priority.
The LED signal lights take this requirement into consideration, thanks to consistently implemented diagnostic properties and a communication connection that is suitable for industrial use. The particularly robust salt-water-resistant housing and the heavy-duty connection technology are designed for use in challenging environments.
All units of the lock complex, such as gates and chambers, are controlled from the steering position. With the wide range of control and I/O systems, you can monitor and control safety-related functions according to the required SIL category or performance level.
Combined with redundantly designed PROFINET communication, the intelligent emergency stop system ensures safe control of the lock subsystems.
Modular control technology from Phoenix Contact can be used to control water inflow and outflow for the lock chamber according to requirements and to reliably record the level.
Pumps, valves, and slide gates are controlled and monitored via preprogrammed function blocks. Integration in existing systems can be carried out easily.
With LED signal lights and control technology from Phoenix Contact, you can design reliable and energy-efficient signaling systems for maritime use.
As an integral part of the overall solution, the signal lights make status information and alarm messages available across the entire network. They support common industrial communication interfaces. Thanks to the bus connection, they can be seamlessly integrated into your network.
"$pageName" on