We offer all the necessary components for AC and DC charging of electric vehicles.
Our charging connection systems are setting new standards in the supply of energy for electric vehicles. Thanks to silver-plated power and signal contacts, high-precision temperature monitoring, and the integrated locking system, our charging cables and charging sockets are safe and reliable in operation. Thanks to their attractive, ergonomic design, they are easy and comfortable to use. With our High Power Charging technology, we are setting yet another milestone in the history of e-mobility by reducing charging time to just a few minutes.
We provide standard-compliant charging cables for fast DC charging around the world. The cables support charging power of up to 250 kW. The cooled versions for High Power Charging (HPC) can reach a charging power of up 500 kW, which means that the charging process is comparable to refueling a vehicle with a combustion engine.
We offer a complete portfolio of AC charging cables for conventional AC charging, with charging power ratings of up to 26 kW. Along with versions with an open cable end for attaching to a charging station, we also provide mobile cables for the trunk. The ergonomic design has already received two prestigious design awards.
Our infrastructure charging sockets are used in AC charging stations and home charging stations, and enable vehicles to be charged anywhere via a mobile charging cable. The charging sockets are available for the European type 2 standard and for the Chinese GB/T standard. The type 1 standard for North America and Japan does not stipulate an infrastructure charging socket.
Our universal vehicle inlets for the American and European combined charging system (CCS) enable both DC and AC charging with just one mating face. Thanks to the uniform dimensions, automobile manufacturers can design the same installation space into the car body for all vehicle models. In addition, we also provide DC charging sockets for the Chinese GB/T standard.
Our holders for AC and DC charging cables are mounted on the outer wall of the charging stations or home charging stations. They ensure that the vehicle charging connector is held securely in place and protected from the elements whenever charging is not taking place. We also provide self-closing and self-opening protective covers to protect the AC infrastructure charging sockets from precipitation and vandalism.
You can operate any charging station with our flexible charging controllers – from domestic AC home charging stations right through to HPC charging stations on the highway. These devices monitor and control the electric vehicle charging process in accordance with internationally applicable standards and requirements, such as IEC, GB/T, and SAE. With the appropriate software, you can make your application even smarter and increase availability. You can automate entire charging parks including authorization, user guidance, load management, and billing.
Our freely programmable EVCC Professional DC charging controller is the powerful control solution for your state-of-the-art fast charging station. It supports both fast DC charging and conventional AC charging, and at the same time takes care of all control and communication tasks, including visualization on the operator panel.
Our EVCC Basic AC charging controller is ideal for simple, private charge points such as home charging stations in garages and carports. The EVCC Advanced and EVCC Advanced Plus controllers are the perfect solution for public and commercial AC applications with several charge points, load and energy management, remote access, and billing.
In combination with a type A residual current device, our EV-RCM residual current monitoring module saves you from having to use an expensive type B residual current device because it interrupts the charging process in the event of a fault. Once the residual current is no longer present, the charging controller automatically resets the module, making the charge point available for use again without the need for costly servicing.
The EV Charging Suite forms the interface between the driver, charging park, grid operator, and billing provider. In addition to intelligent load management, this impressive software features convenient user and charge point management, intuitive user guidance, various authorization methods, and a consumption-based billing system via the billing provider.
In addition to the actual charging technology, we also provide a complete portfolio of connection and automation technology – from terminal blocks through to weatherproof touch panels. This means we are able to supply you with practically all the components you will need to set up your charging stations – and all from a single source. Our uniform and installation-friendly product design simplifies setup, startup, and maintenance work of your charging stations for your installers and service technicians, therefore reducing the manufacturing and operating costs.
We offer special HMIs and industrial PCs for intuitive touch operation as well as for controlling your charging stations. Thanks to their IP67-protected front, extended temperature range, weatherproof materials, and sunlight readable display, they are ideal for permanent outdoor use in all weather conditions.
Thanks to standard interfaces such as Ethernet and mobile communication, you can connect your charging park flexibly and reliably to billing, building management, and energy management systems; remote control and remote maintenance are also possible. We offer a wide range of Ethernet switches, mobile routers, and security routers for this purpose.
We recommend that you use our energy meters in order to acquire precise data on the energy consumption and power characteristics of your charge points for billing purposes. These devices are MID-approved in accordance with EN 50470 and measure current, voltage, power, and energy. The connection required for data evaluation is established via Ethernet or serial interfaces.
You need a reliable power supply in order to ensure the stable operation of your charging station. In addition to being reliable, the devices in our STEP POWER range are space-saving, and thanks to their high level of efficiency and low idling losses, they are also very energy efficient. These devices easily withstand extreme outdoor temperatures.
Charging stations must be available at all times – both day and night, and in any weather. To adequately protect the charge point and vehicle against lightning strikes and overvoltages, at least one type 2 surge protective device should be installed in every sub-distribution, charging station, and home charging station.
We offer a complete range of terminal blocks for feed-in, potential distribution, and signal distribution in your charging stations and home charging stations. We also offer a free choice of connection technology. Hybrid terminal blocks enable you to neatly combine two connection technologies to satisfy the requirements for internal and external wiring at the same time.
Use suitable installation and mounting material to secure and wire all components safely and quickly, and bring order to your charging station or home charging station. We offer DIN rails, cable ducts, end brackets, sockets, and much more.
Send us your request and benefit from our services:
"$pageName" on