Building installation

Comprehensive range

Comprehensive range

Take a look: here you'll find everything you need for your building installation project.

From modular terminal blocks to surge protection – we offer appropriate devices, components, and systems. In addition, we also provide suitable marking material and a wide selection of tools.

CLIPLINE complete – the modular terminal block system

CLIPLINE complete connection technology

With CLIPLINE complete from Phoenix Contact, you can freely select the connection technology.

Choose from universal screw connection, easy push-in technology, compact spring-cage connection or fast QUICKON connection.

Irrespective of which connection technology you choose, they can all be freely combined, with the same accessories, thanks to the double function shaft.

Furthermore, bridging, labeling, and test accessories are standardized and can reduce your logistics and storage costs.

TRABTECH – comprehensive surge protection

Comprehensive surge protection

From the incoming supply to the termination device, from the data cable to the photovoltaic system – protect your devices and installations with surge protection from Phoenix Contact.

For professional power supply protection, a multi-stage concept is required. This is the only way in which the enormous amount of energy generated by a surge voltage can be safely limited to a device-compatible voltage.

You should also take into consideration that data and communication cables may possibly feed destructive surge voltages into your installation.

Protective circuit
Draw an imaginary circle around all the devices you want to protect: all cables that intersect the circle should be fitted with surge protection. This is the only way to ensure the comprehensive protection of your system.

MARKING system – marking systems

Marking systems

For clear installation, we offer a wide selection of marking material. Choose your ideal terminal marking solution – in UniCard or UniSheet format and in roll and sheet form.

Numerous versions are available: thread-on, slide-on, clip-on or adhesive terminal markings. Various device markers are available for the optimum and individual labeling of control cabinets.

We also offer a range of printers and software for custom labeling your markings. Another option is to use our labeling service where all markings are labeled according to your specific requirements.

TOOL fox – tools

Program of professional processing tools

Choose from a complete range of professional tools for day-to-day work – for all applications in electrical engineering.

The ergonomic tools for cutting, stripping, crimping, and screwing impress with their optimum handling and quality: specially hardened tool steels ensure maximum durability.

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300