For large contact surfaces and maximum contact force.
The screw connection is an international standard. The screw connection technology from Phoenix Contact features maintenance-free conductor connection and offers maximum versatility with the multi-conductor connection. Re-tightening the screw connection is not necessary because the patented Reakdyn principle or spring-loaded elements prevent it from loosening itself. The Reakdyn principle is an integrated screw-locking system developed by Phoenix Contact.
Screw connections are suitable for safe wiring of all types of conductor from 0.14 to 240 mm² in a compact design. Long-term stable connections can be achieved using high-grade copper alloys, even under difficult conditions (e.g., in aggressive atmospheres). The connection technology also ensures a gas-tight contact point and permanently low contact resistance.
The following link contains all products featuring screw connection technology from our diverse product portfolio.
"$pageName" on