The right material for all print processes.
The widest range of material can be marked with the help of digital print processes. Pre-manufactured card materials made from plastics, labels made from plastics or metal, as well as hose materials are widely distributed.
The process parameters for marking must be coordinated with the respective material properties in order to produce an optimum print image.
The surface quality is a deciding factor here. This must be appropriate for the printing process and print medium.
To this end, different surface refinement techniques are used, so that the quality of markings on a range of materials can still be guaranteed.
"$pageName" on