Mounting without soldering? Press-in technology makes this possible. This mounting type is characterized by easy mounting and high holding forces.
Press-in technology offers an alternative to THR or SMT solder mounting, especially when the PCB and its components should not be subjected to thermal loads.
The solder-free connection is established by pressing the press-in pins of the component to be mounted into metal-plated holes on the PCB. In the simplest case, a toggle press is used. Pneumatic presses are used for automated assembly processes.
With the press-in method, the outer edges of the special pin contour cut into the metal plating, thereby ensuring gas-tight electrical contacting.
"$pageName" on