Fitting connectors directly onto the PCB – how does that work? Simply push the direct connectors onto the contact pads on both sides of the PCB – and you're done.
Our wire-to-board and board-to-board connectors can be easily fitted horizontally onto 1.6 mm thick PCBs without using additional tools. The connectors are coded at the factory to prevent mismatching. Two spring-loaded engagement catches lock the connectors in place on the PCB.
The connectors in this range support direct connection to the PCB:
For example, if you want to connect a motor filter to a frequency converter, this can be easily done using our board-to-board connector. The PCB connector changes over to the add-on device. The device housing design ensures that mechanical forces are absorbed.
By connecting PCBs directly and creating modules, you can remain flexible and save space.
"$pageName" on