/ieen/web/main/products/list_pages/Supports_P-09-02-02/19db9659-f29b-4f70-8db6-6119bc422324
/ieen/web/main/products/technology_pages/subcategory_pages/Lightning_Monitoring_System/22d3185e-24f5-472d-a245-7d6c577a7613/22d3185e-24f5-472d-a245-7d6c577a7613
Back to overview
Technical data
General
Housing material | Metal |
---|
Mounting type | DIN rail: 35 mm |
---|
Width | 77.60 mm |
---|
Height | 156.00 mm |
---|
Depth | 173.00 mm |
---|
Degree of protection | IP20 (evaluation unit), IP64 (sensor) |
---|
Ambient temperature (operation) | -30°C ... 60°C |
---|
Permissible humidity (operation) | 30% ... 95% (non condensing) |
---|
Altitude | 4000 m, max. |
---|
Typical characteristics
Operation | Via web interface |
---|
Maximum storable data records | 500 |
---|
Supply voltage | 24 V DC ±4 V |
---|
Ethernet interface
Transmission speed | 10/100 Mbps |
---|
Connection method | RJ45 |
---|
Fiber optic interface O/E module
Number of ports | 3 |
---|
Connection method | B-FOC (ST®) |
---|
Remote indication contact
Switching function | N/C contact, 1-pos. |
---|
Switching pulse per event | 50 ms |
---|
Operating voltage | Maximum Umax DC 60 V DC |
---|
Connection method | M12 D-encoded |
---|
/ieen/web/main/products/technology_pages/subcategory_pages/Lightning_Monitoring_System/22d3185e-24f5-472d-a245-7d6c577a7613/22d3185e-24f5-472d-a245-7d6c577a7613
/ieen/web/main/products/technology_pages/subcategory_pages/Lightning_Monitoring_System/22d3185e-24f5-472d-a245-7d6c577a7613/22d3185e-24f5-472d-a245-7d6c577a7613
/ieen/web/main/products/technology_pages/subcategory_pages/Lightning_Monitoring_System/22d3185e-24f5-472d-a245-7d6c577a7613/22d3185e-24f5-472d-a245-7d6c577a7613
/ieen/web/main/products/technology_pages/subcategory_pages/Lightning_Monitoring_System/22d3185e-24f5-472d-a245-7d6c577a7613/22d3185e-24f5-472d-a245-7d6c577a7613
/ieen/web/main/products/entry_page/entry_page
"$pageName" on