Various requirements: dynamic applications, long distances, and extreme ambient conditions.
In the context of increasing process optimization, flexibility, and improved machine and system performance, the extent to which rotating or mobile machine systems are automated is on the rise.
At the same time, the mechanics of machines and systems are becoming more compact and complex and the need for communication is also increasing. It is no longer practical or economical to face these challenges without using a wireless communication solution.
Below are a few examples from the field of production automation.
Infrastructure systems often have a complex system structure that has developed over decades with a large number of distributed, remote system parts. The communication structure is therefore generally very inhomogeneous and in many cases no longer meets the latest requirements.
An increasing number of measured values and operating notifications such as fill levels, pump output or flow rate, however, need to be recorded in remote system parts and reliably transmitted to the control room. The use of industrial wireless systems solves many of these challenges easily and efficiently.
Not every wireless system is ideally suited to every application. Industrial Wireless is therefore based on standards and technological diversity. You'll find the right wireless solution for every automation task in our comprehensive portfolio.
"$pageName" on