Convenient assembly and low space requirements.
Crimp connection technology from Phoenix Contact enables fast, automated connection for cables that have to be assembled in large volumes.
The connection between the wire and crimp contact is established using crimping pliers or a crimping device. Taped crimp contacts are available for fully automated processing.
The crimp connection is suitable for use in harsh ambient conditions, such as temperature fluctuations or heavy vibration.
The following link contains all products featuring crimp connection technology from our diverse product portfolio.
"$pageName" on