Contact all conductor types safely and easily.
Spring-cage technology enables the easy connection of all conductor types.
The spring is opened using a screwdriver via the actuation shaft, with the screwdriver fixed in the open terminal point. This ensures the user has both hands free and can also wire stranded conductors without ferrules.
The positioned screwdriver keeps the terminal point open and also provides visual orientation.
When the tool is removed, the spring then pulls the conductor against the busbar. This connection can be released in the same way.
The following link contains all products featuring spring-cage connection technology from our diverse product portfolio.
"$pageName" on