Advanced Shielding Technology optimizes the current design of M8 and M12 connectors.
If there is a short circuit in the machine parts, Advanced Shielding Technology can be used to enable a current to flow via the shield until the fuses are triggered. Thanks to the minimal generation of heat, the large-area shielding ensures greater safety and reduces the risk of fire.
In the field of intelligent production plants and industrial networks, Advanced Shielding Technology realizes the future-proof transmission of high data volumes and continuously increasing transmission rates of up to 40 Gbps. The improved shield dissipation thus provides secure protection against electromagnetic interferences.
High voltages are briefly generated when switching inductive loads such as motors. Thanks to the continuous connection between the shielding braid and plug, assembled connectors with Advanced Shielding Technology are resistant to transient overvoltages and guarantee a higher level of system availability.
"$pageName" on