Wireless I/O communication – quick, easy, and reliable.
Wireless I/O from Phoenix Contact is the ideal solution for the wireless transfer of digital or analog I/O signals. The right choice for your I/O communication in process and control technology.
Radioline is the wireless system for large systems. Special features include extremely easy assignment of inputs and outputs by simply turning the thumbwheel – no programming is necessary. Thanks to Trusted Wireless 2.0 technology, Radioline is the ideal choice for reliable use in industrial environments.
The Radioline outdoor switchgear and controlgear assemblies can be installed directly outdoors in order to wirelessly transmit I/O signals or serial data quickly and easily. Select the wireless modules, along with the type and number of I/O extension modules required, when placing your order.
The Wireless MUX can be installed very quickly: simply connect, switch on, and you have a working wireless path. The system transmits 16 digital and 2 analog signals bidirectionally. This means that it can replace a 40-wire signal cable.
![]() | ![]() | |
Radioline | Wireless MUX | |
---|---|---|
Frequency band | 868 MHz, 900 MHz, 2.4 GHz | 2.4 GHz |
Technology | Trusted Wireless | Bluetooth 4.0 |
Range with line of sight | < 32 km (depending on the frequency band) | < 400 m |
Topology | Point-to-point, star, mesh | Point-to-point |
Number of network devices | < 250 (depending on the frequency band) | 2 (fixed) |
Number of I/O signals | < 256 digital inputs/outputs, < 128 analog inputs/outputs (0/4 ... 20 mA) | 16 digital inputs/outputs, 2 analog inputs/outputs (0 ... 20 mA / 0 ... 10 V) |
Transmission time | > 200 ms (depending on the frequency band, data rate, network structure, and network size) | > 10 ms |
"$pageName" on