Trusted Wireless 1.0 I/O

Reliable I/O communication

Reliable I/O communication

Transmit your I/Os reliably and securely even over large distances.

Back to Wireless I/O

Category

Search in Trusted Wireless 1.0 I/O

Show all products in this category

Trusted Wireless I/O is an impressive solution for secure I/O communication even in environments subject to high levels of interference. Specifically developed for harsh conditions, this technology offers numerous properties to ensure your network communication.

Your advantages

  • Long range and reliable communication in industrial environments, thanks to Trusted Wireless technology
  • Easy startup, thanks to automatic connection establishment without software
  • Good diagnostic options, thanks to integrated status LEDs
  • Interference-free parallel operation with WLAN 802.11 and Bluetooth as frequency channels are excluded

Trusted Wireless I/O in use

I/O application in gravel mining  

Ideal for distributed signal acquisition – Trusted Wireless I/O

Trusted Wireless I/O offers well thought-out properties for wireless communication even under industrial conditions. The devices are therefore particularly suitable for signal acquisition in the field.

  • Temporary signal acquisition
  • Lighting control
  • Door control/monitoring
  • Monitoring water levels
  • Pump/motor control
  • Measuring energy consumption levels
  • Detecting leaks
  • Temperature monitoring

I/O extension modules – for more signals

Extension module RAD-Line I/O  

Transmit more I/O signals wirelessly – thanks to I/O extension modules

Do you want to detect several signals and require larger I/O capacities? Then simply extend your Trusted Wireless I/O system with additional I/O modules. In this way you can adapt your network quickly to requirements without the need for programming.

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300