Back to overview

Standardized testing according to IEC 62305-3

IEC 62305-3 describes repeat testing for arresters.

Standard-compliant testing and documentation

According to IEC 62305-3, surge protective devices must be tested regularly (see table below). In addition, the standard requires the traceable documentation of test values. The method of operation of the CHECKMASTER 2 meets these requirements.

  • CHECKMASTER 2 stores all test results in an internal memory.
  • The stored test values can be output anytime.
  • The test report contains the order designation and the test result together with the date and time.
  • Data transfer to the PC is performed via a USB stick.
  • The log files are saved in CSV format and can be processed further in any spreadsheet application.
Lightning Protection LevelI and IIIII and IV
Visual check (interval)annuallyevery 2 years
Comprehensive checkevery 2 yearsevery 4 years
Comprehensive check of critical systemsannuallyannually

Back to overview
Further information
  • Standardized testing according to IEC 62305-3

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

Configurator

Configure products and solutions for your individual application.

Surge protection and interference filters

Service

Monitoring with the arrester test system

Learning module on the arrester test system.