Back to overview

Installation in the cable duct and installation box

Do you want to protect your sensitive devices? Then you need to implement type 3 device protection as the last protection stage. Important requirement: surge protection must already be installed in the sub-distribution.

Universal device protection

Type 3 device protection limits surge voltages to values that sensitive termination devices can also safely cope with.

Important advantage: due to its low space requirements, device protection can be integrated in cable ducts, flush-type sockets or even in the termination device.

Three product ranges

BLOCKTRAB, SOCKETTRAB und MAINS-PRINTRAB  

Product ranges: BLOCKTRAB, SOCKETTRAB und MAINS-PRINTRAB

Depending on the application, there are three product ranges to choose from:

BLOCKTRAB

  • Small enough to be installed in installation boxes, cable ducts or underfloor systems. Direct use in termination devices is also possible.
  • Double spring-cage terminal blocks enable tool-free conductor connection.
  • BLOCKTRAB is available with optical or acoustic warning generation.

SOCKETTRAB

  • Device protection for flush-type sockets
  • Integration independent of range of switches and pin arrangement
  • Acoustic signaling in the event of overload can be deactivated

MAINS-PRINTRAB

  • This two-piece device protection is installed in cable ducts or installation boxes.
  • It consists of a protective plug and a flush-type base.
  • A fault is indicated directly to building services: with the integrated floating remote indication contact. Direct local indication is also possible.

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

Configurator

Configure products and solutions for your individual application.

Surge protection for building installation

Service

Surge protection for the power supply

Learning module on surge protection for the power supply.