Whether it is standard or special insulation – all types of conductors can be stripped in a matter of seconds.
From standard PVC to problematic Teflon insulation – strip each conductor reliably and with repeat accuracy using the stripping machine from Phoenix Contact.
Strip conductors up to 6 mm2 and cables up to 6 mm in diameter using the compact WF 1000 stripping machine:
"$pageName" on