Starter kits for setting up charging stations and home charging stations

Charging technology sets

The perfect introduction to charging technology

Set up your own charging station or home charging station yourself with ease.

Back to Charging technology for e-mobility

Category

Search in Starter kits for charging stations

Show all products in this category

The sets contain all of the components necessary for charging electric vehicles in accordance with mode 3 with a charging power of up to 22 kW. They include a charging cable with type 2 connector, a configurable charging controller, terminal blocks, and much more. With the certified wiring diagram and assembly instructions, you will be able to quickly set up and install your AC charging point.

Your advantages:

  • Convenient ordering with just one order number
  • Safe use with preselected, harmonized components
  • High flexibility with extensive configuration options
  • Can be networked using standardized communication interfaces
  • Can be set up by the customer in accordance with the certified wiring diagram
  • Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001

Starter kits for private applications

Home starter kit  

Home starter kit

With the Home starter kit, you can choose between versions with an AC charging cable and with an AC infrastructure charging socket. Each starter kit includes an EVCC Basic AC charging controller, a residual current monitoring module, and a wiring diagram.

  • 3.7 kW with AC charging cable
  • 11 kW with AC infrastructure charging socket

Starter kits for commercial applications

Twin starter kit  

Twin starter kit

With the Twin starter kit, you can choose between versions with two AC charging cables and with two AC infrastructure charging sockets. Each starter kit includes two EVCC Advanced AC charging controllers, a two-channel residual current monitoring module, and a wiring diagram.

  • 22 kW with two AC charging cables
  • 22 kW with two AC infrastructure charging sockets

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close