Thanks to special connection technologies, we have the perfect terminal block for your requirements.
The special connection terminal blocks from Phoenix Contact are just as unique as your requirements. From traffic engineering to process technology – we have the right solution for you.
Slip-on plug-in connections provide the perfect solution for restricted spaces. The housing panels only protrude slightly beyond the metal parts. This allows you to attach cable ducts near to the terminal strip and thereby save a lot of space.
The slotted plugs can be used to suit your requirements. Instead of a 6.3 mm slip-on sleeve, you can also slide on one fully insulated or two bare 2.8 mm slip-on sleeves.
For the jumpering and distributor levels of control systems, Phoenix Contact has a range of terminal blocks and marshalling terminal with TERMI-POINT® connection.
With the TERMI-POINT® versions, a distinction is made in the position of the pin in relation to the terminal block:
Due to its design, the PTMC marshalling patchboard provides you with the highest signal density during marshalling in automation applications. The modular structure, accurate to the number of poles and with colored matrix elements, ensures clearly arranged and error-free wiring. The individual elements are available in eleven colors.
Reliable connections – that's our aim. The quality of our products is the key. This starts with the selection of materials.
Metal parts made of strain-crack and corrosion-proof copper alloys:
Insulating housing made of elastic plastic with a high impact strength:
"$pageName" on