Back to overview

SPEEDCON rapid interlock system

SPEEDCON: compatibility

SPEEDCON rapid interlock system solutions from Phoenix Contact are compatible  

SPEEDCON rapid interlock system solutions from Phoenix Contact are compatible

The SPEEDCON rapid interlock system is based on the principle of "Plug & Turn".

The SPEEDCON rapid interlock system from Phoenix Contact is 100% compatible with all M12 connectors. This means that you do not need to get used to anything new.

Back to top

SPEEDCON: fast assembly

SPEEDCON rapid interlock system solutions from Phoenix Contact are quick to assemble  

SPEEDCON rapid interlock system solutions from Phoenix Contact are quick to assemble

Just half a turn and the SPEEDCON M12 rapid interlock system from Phoenix Contact creates the perfect plug-in connection.

Reduce your assembly time by 90%.

Back to top

SPEEDCON: safe operation

Be sure: SPEEDCON from Phoenix Contact fulfills all electrical and mechanical properties of the classical M12 connector as well as all common standards and requirements such as:

  • Pin assignment, requirements and tests according to IEC 61076-2-101
  • IP65/67/69K degree of protection according to EN 60529
  • Vibration and shock resistance according to IEC 60512-6d
SPEEDCON rapid interlock system from Phoenix Contact is safe to operate  

SPEEDCON rapid interlock system from Phoenix Contact is safe to operate

Back to top

Back to overview
Further information

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

Configurator

Configure products and solutions for your individual application.

Sensor/actuator cabling