Segment control for photovoltaic systems

Segment control for photovoltaic systems

Monitor and control efficiently

Switchgear and controlgear assemblies for continuously acquiring operating data in large photovoltaic systems.

Back to Photovoltaic system management

Category

Search in Segment control for photovoltaic systems

Show all products in this category

Thanks to intelligent automation and visualization tools, you can constantly acquire data from the ground-mounted system and evaluate this data. Furthermore, you can maintain ground-mounted systems remotely via public networks.

Your advantages

  • Low engineering and operating costs, thanks to intelligent automation solutions
  • Standardized data transmission according to SunSpec® or IEC 61850
  • Fast engineering, thanks to dedicated function blocks
  • Redundant and thus failsafe networks

Monitor and control

Profitable operation of large photovoltaic systems requires constant monitoring and control at segment level. The Array Control switchgear and controlgear assembly from Phoenix Contact handles monitoring and control. Array Control acquires all relevant data on the current performance of the arrays, the ambient conditions, and the inverter status. This data is transmitted to a higher-level SCADA system in the central control room.

Segment control topology  

Array Control – for efficient operation of large photovoltaic systems

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300